Component reference

GEH6000 application

Gripper | Components

2-Jaw Parallel Grippers with Long Stroke
Series GEH6000IL

  • Mechanically self locking in case of power drop
  • IO-Link on board
more
1. 2-jaw parallel grippers
  • Mechanically self locking in case of power drop
  • IO-Link on board
more
Task & Solution

The GEH6040IL integrates seamlessly into your systems while delivering exceptional performance.

  • Long stroke, versatility: Perfect for handling both delicate and heavy workpieces
  • 5 million maintenance-free cycles: Designed for reliability and durability
  • Integrated sensors via IO-Link: Achieve precise control effortlessly
  • Brushless drive technology: Ensures optimal position, speed and force control
  • Gentle yet powerful: Options for mechanical self-locking for heavy objects or gentle gripping for delicate components
Built-in standard components

CONTACT US

Personal data
Message